Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AKO Armaturen
Description
VT - VT (DIN 28459) Air operated Pinch Valves with semi-silo trailer connection
Bill of material
AKO VT100.01X.33.30
TYP
Type
VT = Semi-silo trailer connection
DN
Nominal Width
100 mm
MQ
sleeve qualities
AW
Connection material
Aluminium (VF/VT)
GW
Housing materials
Aluminum
F
Colours
-
INFO
Product Info
HTML (Online)
DI
100.0 mm
DA
185.0 mm
D1
95 mm
D
Thread
M12x1.75
BN
8
S
Screws
4
TK
150 mm
L
280 mm
H
83 mm
G
G 1/4" Inch
PSMAX
6 bar
CNSMASSEXACT
Weight
6.1 kg
V
Volume
1.50 l
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.