Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AKO Armaturen
Description
VMP - Air operated Pinch Valves VMP with internal thread conection
Bill of material
AKO VMP050.01X.71
TYP
Type
VMP = Standard Ausführung
DN
Nominal Width
50 mm
MQ
sleeve qualities
GW
Housing materials
AA
Connection Types
AW
Connection materials
INFO
Product Info
HTML (Online)
IG
Thread
G 2''
T
24 mm
L
170 mm
D1
130 mm
D2
120 mm
D3
129.0 mm
D4
113 mm
G
Thread
1/4" Inch
PS
max.
4.5 bar
S
Screws
12
V
Volume
450 ml
CNSMASSEXACT
Weight
1.50 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.