Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AKO Armaturen
Description
VMP - Air operated Pinch Valves VMP with internal thread conection
Bill of material
AKO VMP040.01X.71
TYP
Type
VMP = Standard Ausführung
DN
Nominal Width
40 mm
MQ
sleeve qualities
GW
Housing materials
AA
Connection Types
AW
Connection materials
INFO
Product Info
HTML (Online)
IG
Thread
G 1 1/2''
T
18 mm
L
160 mm
D1
111 mm
D2
103 mm
D3
110.5 mm
D4
93 mm
G
Thread
1/4" Inch
PS
max.
4.5 bar
S
Screws
8
V
Volume
300 ml
CNSMASSEXACT
Weight
1.00 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.