Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AKO Armaturen
Description
VMP - Air operated Pinch Valves VMP with internal thread conection
Bill of material
AKO VMP020.01XK.71
TYP
Type
VMP = Standard Ausführung
DN
Nominal Width
20 mm
MQ
sleeve qualities
GW
Housing materials
AA
Connection Types
AW
Connection materials
INFO
Product Info
HTML (Online)
IG
Thread
G 3/4''
T
17 mm
L
103 mm
D1
63 mm
D2
56 mm
D3
62.5 mm
D4
56 mm
G
Thread
1/8" Inch
PS
max.
6.0 bar
S
Screws
8
V
Volume
40 ml
CNSMASSEXACT
Weight
0.35 kg
Previews
3D
Dimension
2D