Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AKO Armaturen
Description
VF [DIN EN 1092-1 PN10/16] - Air operated Pinch Valves with Flange Connection
Bill of material
AKO VF250.01X.31.30LA
TYP
Type
VF = Flange variation
DN
Nominal Width
250 mm
MQ
sleeve qualities
AW
Connection material
FMQ
Flange sleeve quality
GW
Housing materials
Aluminum
S1
Special version
F
Colours
White RAL9010
S2
Special version
S3
Special version
INFO
Product Info
HTML (Online)
DI
250 mm
DA
395 mm
DD
320 mm
D
22 mm
S
Screws
12
TK
350 mm
L
680 mm
H
266 mm
E
67 mm
CNSMASSEXACT
Weight
55.0 kg
V
Volume
30.00 l
PS
3 bar
M
Internal threat
-
GT
Depth
-
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.