Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AKO Armaturen
Description
VF [DIN EN 1092-1 PN10/16] - Air operated Pinch Valves with Flange Connection
Bill of material
AKO VF100.01X.31.30GLA
TYP
Type
VF = Flange variation
DN
Nominal Width
100 mm
MQ
sleeve qualities
AW
Connection material
FMQ
Flange sleeve quality
GW
Housing materials
Aluminum
S1
Special version
F
Colours
White RAL9010
S2
Special version
S3
Special version
INFO
Product Info
HTML (Online)
DI
100 mm
DA
220 mm
DD
158 mm
D
18 mm
S
Screws
8
TK
180 mm
L
280 mm
H
107 mm
E
35 mm
CNSMASSEXACT
Weight
8.4 kg
V
Volume
1.70 l
PS
6 bar
M
Internal threat
"G 4"""
GT
Depth
20
Previews
3D
Dimension
2D