Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AKO Armaturen
Description
VF [DIN EN 1092-1 PN10/16] - Air operated Pinch Valves with Flange Connection
Bill of material
AKO VF080.01X.31.30GLA
TYP
Type
VF = Flange variation
DN
Nominal Width
80 mm
MQ
sleeve qualities
AW
Connection material
FMQ
Flange sleeve quality
GW
Housing materials
Aluminum
S1
Special version
F
Colours
White RAL9010
S2
Special version
S3
Special version
INFO
Product Info
HTML (Online)
DI
80 mm
DA
200 mm
DD
138 mm
D
18 mm
S
Screws
8
TK
160 mm
L
228 mm
H
90 mm
E
31 mm
CNSMASSEXACT
Weight
5.6 kg
V
Volume
0.95 l
PS
6 bar
M
Internal threat
"G 3"""
GT
Depth
22
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.